![Economical Annular Polymer-Core Convoluted Tubing and Fittings](img/b/cover.jpg)
Series 72
Glenair Series 72 Annular Polymer-Core Convoluted Tubing provides an economical, lightweight, durable enclosure for interconnect wiring, available in three flexible and versatile materials, with or without EMI/RFI braiding and jacketing.
Do-It-Yourself Fittings are the best choice when ease of assembly and installation is a requirement, when prototyping wire-routing systems, or when running annular tubing in unpredictable lengths.
Prefer a Turnkey Solution? Glenair can terminate point-to-point or complex multi-branch annular tubing assemblies to fit your specific application requirements.
Reference
Factory Terminated Series 72 Assemblies
Product Datasheet
Related Catalog
![]() |
120-144Annular Polymer-Core Convoluted Tubing |
![]() |
121-190Annular Polymer-Core Convoluted Tubing with External Braid |
![]() |
121-191Annular Polymer-Core Convoluted Tubing with External Braid and Jacket |
![]() |
121-192Annular Polymer-Core Convoluted Tubing with Double External Braid |
![]() |
121-193Annular Polymer-Core Convoluted Tubing with Double External Braid and Jacket |
![]() |
710-840Sentry System EMI/EnvironmentalConvoluted Tubing to Connector Backshell, Metal for Series 72 Annular Convoluted Tubing |
![]() |
710-841Sentry System EMI/EnvironmentalConvoluted Tubing to Transition Backshell, Metal for Series 72 Annular Convoluted Tubing |
![]() |
710-842Sentry System EMI/EnvironmentalMetal Convoluted Tubing to Bulkhead Feed-Thru Adapter for Series 72 Annular Convoluted Tubing |
![]() |
710-847Sentry System Compact EnvironmentalMetal Convoluted Tubing to Connector Backshell for Series 72 Annular Convoluted Tubing |
![]() |
710-848Sentry System Compact EnviromnentalConvoluted Tubing to Transition or End Fitting Backshell for Series 72 Annular Convoluted Tubing |
![]() |
710-849Sentry System Compact EnvironmentalConvoluted Tubing to Bulkhead Feed-Thru Fitting for Series 72 Annular Convoluted Tubing |
![]() |
712-839Guardian System - MetalConvoluted Tubing to Connector Universal Backshell for Series 72 Annular Convoluted Tubing |
![]() |
712-852Guardian System - MetalConvoluted Tubing to Bulkhead Feed-Thru Fitting for Series 72 Annular Convoluted Tubing |
![]() |
712-894Guardian System - MetalConvoluted Tubing to Connector Backshell for Series 72 Annular Convoluted Tubing |
![]() |
713-356Guardian System - CompositeConvoluted Tubing to Connector Backshell for Series 72 Annular Convoluted Tubing |
![]() |
713-376Guardian System - CompositeConvoluted Tubing to Bulkhead Feed-Thru Fitting for Series 72 Annular Convoluted Tubing |
![]() |
Installation Procedures for Sentry System(710-840, 710-841, 710-842, 710-847, 710-848, 710-849) |
![]() |
Installation Procedures for Guardian System(712-839, 712-852, 713-356, 713-376) |