![High-Performance Helical Polymer-Core Convoluted Tubing and Fittings](img/c/cover.jpg)
Series 74
Glenair Series 74 High-Performance Helical Polymer-Core Convoluted Tubing provides a lightweight, durable enclosure for interconnect wiring, with backshells, transitions and a wide range of high-performance convoluted tubing types with and without EMI/RFI braiding and jacketing.
Do-It-Yourself Fittings are the best choice when ease of assembly and installation is a requirement, when prototyping wire-routing systems, or when running convoluted tubing in unpredictable lengths.
Prefer a Turnkey Solution? Factory terminated assemblies offer weight reduction and size savings, as well as highly durable tamper-proof crimp fittings.
Reference
- Introduction and Quick Selection Guide
- Configuration Options
- Material Properties and Colors
- PFA/PTFE Properties Comparison - Choosing the Right Fluoropolymer Resin
- Braided Shield and Jacket Options and Material Properties
Shield Effectiveness of Series 74 Tubing
- Transfer Impedance - 2 Tin/Copper Braids and User Installable Fittings, 0.5 Inch Diameter
- One External Tin/Copper Braid, 1 Inch Diameter Tubing
- Two External Tin/Copper Braids, 1 Inch Diameter Tubing
Factory Terminated Series 74 Assemblies
Product Datasheet
![]() |
120-100Helical Polymer-Core Convoluted TubingIn Accordance With SAE AS81914 |
![]() |
121-101Helical Polymer-Core Convoluted TubingIn Accordance With SAE AS81914 with External Braid |
![]() |
121-100Helical Polymer-Core Convoluted TubingIn Accordance With SAE AS81914 with External Braid and Jacket |
![]() |
121-102Helical Polymer-Core Convoluted TubingIn Accordance With SAE AS81914 with 2 External Braids |
![]() |
121-103Helical Polymer-Core Convoluted TubingIn Accordance With SAE AS81914 with 2 External Braids and Jacket |
![]() |
123-100Helical Polymer-Core Convoluted TubingIn Accordance With SAE AS81914 with Environmental Jacket |
![]() |
121-195Helical Polymer-Core Convoluted TubingIn Accordance With SAE AS81914 with One or Two Internal Braids |
![]() |
713-355Hat Trick SystemEnvironmental Self-Locking Metal Backshell with Band Termination for Series 74 Helical Convoluted Tubing |
![]() |
713-359Hat Trick SystemEnvironmental Metal Bulkhead Fitting with Band Termination for Series 74 Helical Convoluted Tubing |
![]() |
713-377Hat Trick SystemEnvironmental Self-Locking Composite Backshell with Band Termination for Series 74 Helical Convoluted Tubing |
![]() |
713-378Hat Trick SystemEnvironmental Composite Bulkhead Fitting with Band Termination for Series 74 Helical Convoluted Tubing |
![]() |
713-394Hat Trick SystemEnvironmental Self-Locking Metal Backshell with Drop-In and Band Termination for Series 74 Helical Convoluted Tubing |
![]() |
713-380Hat Trick SystemY Transition for Direct Attachment of Series 74 Helical Convoluted Tubing |
![]() |
713-381Hat Trick SystemT Transition for Direct Attachment of Series 74 Helical Convoluted Tubing |
![]() |
711-150Internal Braid SystemEnvironmental Self-Locking Metal Backshell for Series 74 Helical Convoluted Tubing with Internal Braid |
![]() |
711-149Internal Braid SystemEnvironmental Metal Bulkhead Fitting with Shrink Boot Groove for Series 74 Helical Convoluted Tubing |
![]() |
711-148Internal Braid SystemConduit to Transition or End Fitting |
![]() |
712-879AeroLite System - MetalConvoluted Tubing to Connector Backshell for Series 74 Helical Convoluted Tubing |
![]() |
712-880AeroLite System - MetalConvoluted Tubing to Bulkhead Fitting for Series 74 Helical Convoluted Tubing |
![]() |
712-831AeroLite System - CompositeConvoluted Tubing to Connector Backshell for Series 74 Helical Convoluted Tubing |
![]() |
712-848AeroLite System - CompositeConvoluted Tubing to Bulkhead Feed-Thru Fitting for Series 74 Helical Convoluted Tubing |
![]() |
712-277Heavy-Duty Ground Ring SystemBackshell with Ground Ring Shield Termination for Series 74 Helical Convoluted Tubing |
![]() |
712-389Heavy-Duty Ground Ring SystemBulkhead Fitting with Ground Ring Shield Termination for Series 74 Helical Convoluted Tubing |
![]() |
712-380Heavy-Duty Ground Ring SystemConduit to Transition or End Fitting Adapter with Ground Ring Shield Termination for Series 74 Helical Convoluted Tubing |
![]() |
712-358Heavy Duty SystemConduit to Conduit Splice Kit for Glenair Series 74 Convoluted Tubing |
![]() |
712-178Hummer Nut SystemConduit to Connector Backshell for Standard or PEEK Series 74 Helical Convoluted Tubing |
![]() |
712-202Hummer Nut SystemConduit to Bulkhead Fitting |
![]() |
712-379Hummer Nut SystemConduit to Transition or End Fitting Backshell |
![]() |
712-419Lightweight Composite Hummer-Nut SystemComposite Backshell for Series 74 Helical Convoluted Tubing, Shielding Optional |
![]() |
712-475Lightweight Composite Hummer-Nut SystemBulkhead Fitting, Environmental or Non-Environmental for Series 74 PEEK or Standard Tubing |
![]() |
Installation Procedures for Hummer Nut System(712-178, 712-202, 712-379) |
![]() |
Installation Procedures for Heavy-Duty Ground Ring System(712-277, 712-389, 712-380, 712-358) |