![IPT-SE Series 26482 Type Series I Connectors](img/b/b.jpg)
High-Performance Crimp Contact MIL-DTL-26482 Series I Bayonet Connector
Harsh Application Environments
The Glenair Series IPT-SE Bayonet-Lock Signal Connector is ideally suited for all general and environmental applications that require a high-performance military type cylindrical connector with crimp-removable contacts. Qualified to VG95328, the bayonet mechanism provides fast and easy coupling, especially when the connector is situated in an awkward or hard to reach location.
Environmental protection to IP67 levels provides additional reliability and the flexibility to specify these rugged connectors in harsh applications such as in machine tools and factory automation. Supplied crimp contacts are goldplated copper alloy. Inserts are made from high-insulation synthetic rubber, oil and temperature resistant from -55° C to +125° C (polychloroprene) to +200° C (silicone).
Intermateability
The Series IPT-SE Connector is interchangeable and intermateable with the wide range of industry-standard bayonet connectors designed around MIL-DTL-26482 Series I and/or qualified to VG 95328, including ITT Cannon KPT.
Reference
- Table of Contents
- Main Technical Characteristics
- Styles and Classes
- Technical Data
- How to Order • Part Number Breakdown
- VG95328 Part Number Cross Reference
- Materials and Finishes
- Crimp Contact Dimensions - Pin and Socket
- Insert Arrangement Tables and Sealing Plugs
- Available Insert Arrangements
- Fastener Height Requirements and Panel Cutout Dimensions
![]() |
IPT 00 ASEFront Panel Mount 26482 Series I Square Flange Receptacle with Backshell |
![]() |
IPT 00 SEFront Panel Mount 26482 Series I Square Flange Receptacle with General Duty Backshell |
![]() |
IPT 00 ASE...N0Front Panel Mount 26482 Series I Square Flange Receptacle without Backshell |
![]() |
IPT 00 SE...SRFront Panel Mount 26482 Series I Square Flange Receptacle with Backshell, Cable Clamp and Bushing |
![]() |
IPT 00 GSEFront Panel Mount 26482 Series I Square Flange Receptacle with Shrink Boot Backshell |
![]() |
IPT 00 MSEFront Panel Mount 26482 Series I Square Flange Receptacle with Backshell for EMI Shield Termination and Shrink Boot |
![]() |
IPT 01 ASEIn-Line 26482 Series I Cable Connector with Backshell |
![]() |
IPT 01 SEIn-Line 26482 Series I Cable Connector with General Duty Backshell |
![]() |
IPT 01 ASE...N0In-Line 26482 Series I Cable Connector |
![]() |
IPT 01 SE...SRIn-Line 26482 Series I Cable Connector with Backshell, Cable Clamp and Bushing |
![]() |
IPT 01 GSEIn-Line 26482 Series I Cable Connector with Shrink Boot Backshell |
![]() |
IPT 01 MSEIn-Line 26482 Series I Cable Connector with Backshell for EMI Shield Termination and Shrink Boot |
![]() |
IPT 02 SEBox Mounting 26482 Series I Square Flange Receptacle |
![]() |
IPT 02 PP26482 Series I Through Bulkhead Receptacle |
![]() |
IPT 06 ASEStraight Plug 26482 Series I Connector with Backshell to Accommodate MS3057 Cable Clamp (Not Included) |
![]() |
IPT 06 SEStraight Plug 26482 Series I Connector with General Duty Backshell |
![]() |
IPT 06 ASE...N0Straight Plug 26482 Series I Connector without Backshell |
![]() |
IPT 06 SE...SRStraight Plug 26482 Series I Connector with Backshell, Cable Clamp and Bushing |
![]() |
IPT 06 GSEStraight Plug 26482 Series I Connector with Shrink Boot Backshell |
![]() |
IPT 06 MSEStraight Plug 26482 Series I Connector with Backshell Suitable for EMI Shield Termination and Heat Shrink Boot |
![]() |
IPT 07 SEJam Nut 26482 Series I Receptacle with General Duty Backshell |
![]() |
IPT 07 SE...SRJam Nut 26482 Series I Receptacle Connector and Backshell with Cable Clamp and Bushing |
![]() |
IPT 07 GSEJam Nut 26482 Series I Receptacle with Shrink Boot Backshell |
![]() |
IPT 07 MSEJam Nut 26482 Series I Receptacle with Backshell for EMI Shield Termination and Shrink Boot |
![]() |
IPT 08 MSE90° Plug 26482 Series I Connector with Backshell for EMI Shield Termination and Shrink Boot |