![Glenair High-Speed Micro-D Connectors and Cables](img/cover.jpg)
High-Speed Micro-D uses an impedance optimized open pin field for high-density signal routing flexibility. 1 Amp pre-wired cable and PCB solutions deliver up to 15 Gbps performance per differential pair. Auxiliary EMC ground springs on plugs ensure data integrity and low attenuation performance.
For USB 3.010GbECamera LinkPCIe 3.0
Series GHSM
The High-Speed Micro-D achieves its high-speed signal integrity and high data rate performance through innovative modifications to the standard Micro connector insert, principally in the use of an ultra-low dielectric insulation material, but in addition, with the use of Nano TwistPin contacts, exactingly spaced and isolated to eliminate cross-talk and maintain impedance levels through the connector mating interface.
Available in both prewired factory cordsets — with hybrid shielded twisted pair (STP) and standard hookup wire cabling — as well as PCB configurations, the High-Speed Micro-D utilizes #28 gauge wire and is rated at 1 amp per contact (instead of the usual 3 amp rating found in standard Micro connectors).
- Pre-wired factory pigtails, cordsets, and PCB connectors
- Unique contact isolation and spacing for optimal high-speed performance up to 15 Gbps
- Supports maximum #28 AWG wire
- Low-k dielectric insulator combined with optimized contact size and spacing
- Precision-machined shells with gold or nickel plating
- 1 Amp TwistPin contacts for optimal performance in harsh vibration, shock, and high-temperature environments
Like other next-generation rectangulars from Glenair, the High-Speed Micro-D incorporates an auxiliary EMI ground spring on the plug, further enhancing the signal integrity of this ultra-small form-factor connector. In fact, the High-Speed Micro-D's size is perhaps its most important advantage as it is now arguably the smallest and lightest aerospace-grade high-speed interconnect.
The downselect process begins with the identification of the target high-speed protocol. Each insert arrangement in the series is purpose-designed to meet the particular requirements of today's most popular high-speed datalink protocols. Prewired pigtail assemblies utilize shielded twisted pair cabling for the high-speed data pairs, and #28 gauge hookup wire for power and low-speed signal requirements. Ground wire terminations are also indicated for each insert arrangement. Consult Glenair Design & Installation of High-Speed Micro-D PCB Connectors Application Note for board layout and termination requirements.
Reference
- Overview: Glenair High-Speed Micro-D Connectors and Cables
- Table of Contents
- Introduction to the Series
- Mod Code 429 for Space Applications
- Materials and Finishes Performance Specification
- Recommended Panel Cutout Dimensions for Panel Mount Connectors
- High-Speed Protocols and Insert Arrangements
- Wiring Diagrams
Related Glenair Content
- High-Speed Connectors and Contacts for High Data-Rate Transmission Protocols including USB.30, 10G Ethernet, SATA, DVI, HDMI, and Others
- High-Speed Interconnect Solutions for Military Defense / Aerospace Applications
- MIL-DTL-83513 Micro-D and Glenair Commercial Equivalent Rectangular Connectors and Cables
- Mil-Spec Rectangular Connectors
- Modular Micro-D – Innovative Modular Micro-D Connectors and Cables for RF, Signal, and High-Speed Data Links
- Space-Grade Connectors, Hold Down Release Mechanisms, and Wire Harness Fabrication
- VersaLink™ – Ultra-Miniature Micro-D Connectors with High-Speed VersaLink Contact Technology
Series GHSM – Glenair High-Speed Micro-D Test Report
![]() |
GHSM Prewired Pin and Socket Cable Connectors
|
![]() |
GHSRPM Prewired Pin and Socket Rear Panel-Mount Connectors
|
![]() |
GHSM-BSS Straight Surface-Mount Pin and Socket PCB Connectors
|
![]() |
GHSM-BSS Straight Surface-Mount Pin and Socket PCB Connectors
|
![]() |
GHSM-HBR Hybrid Right-Angle (Surface-Mount / Thru-Hole) Pin and Socket PCB Connectors
|
![]() |
GHSM-HBR Hybrid Right-Angle (Surface-Mount / Thru-Hole) Pin and Socket PCB Connectors
|
![]() |
GHSRPM-BSS Straight Surface-Mount Pin and Socket Rear Panel-Mount Connectors
|
![]() |
GHSRPM-HBR Hybrid Right-Angle (Surface-Mount / Thru-Hole) Pin and Socket Rear Panel-Mount Connectors
|
![]() |
GHSM-USP1 Sav-Con® Connector Saver
|
![]() |
500-148
|
![]() |
179-045
|
![]() |
179-276
|
![]() |
963-128-28 (100 Ohm)963-130-28 (90 Ohm)
|