![Octobyte](img/cover.jpg)
The Faster 4/8 Pole Interconnect System for Ethernet Data Applications
Glenair series ITH connector with Octobyte™ contacts is available with fully dedicated Ethernet protocol or in a combo version where a mix of signal-power and Ethernet is required. RoHS compliant, IP67 (IP68 on request) exceeds performance expectations typical in harsh environmental applications found throughout Rail and Industrial markets.
OCTOBYTE™ contacts are vibration resistant and available to work with ETHERNET cables from CAT 5 to CAT 7A, MVB-WTB, RG58 Coax.
ITH connectors with Octobyte™ contacts are easy and fast to assemble, making them the best solution for harsh environment applications where signal reliability is a must.
- Communter Rail
- Passenger Information Systems (Audio/Video/Digital Displays)
- Monitoring and Control (Braking/Doors/Lighting/Data)
- Heavy Industry
- Data Control
- Safety Systems
Tested in accordance with:
- ISO F0 STP: CAT 7A
- EN50173-1 F600-STP: CAT 7
- EN50173-1 D STP: CAT 5E
- ISO 11801 Class Fa
Tested for compliance according to EN50173-1 standards set for CAT5E and CAT7. Testing was conducted using 12 jumpers, each 7.5 meters in length for a total of 90 meters.