Pneumatic Contacts

Pneumatic Contacts

Stainless Steel Pneumatic Contacts fit MIL-DTL-38999 Connectors and Glenair Series 80 Mighty Mouse

Series 830

Contacts snap into size #12 cavities. Attach to 3⁄32 inch (2.38) diameter tubing. Socket contact has fluorosilicone O-ring and PTFE backup washers. Originally designed for pitot tube connections, these pneumatic contacts are rated for 100 psi maximum air pressure. No installation tool is required. Remove contacts with plastic extraction tool 809-132 (M81969/14-04).

  • 100 psi
  • Stainless steel
  • Size #12 contact
  • Fits D38999, Mighty Mouse Connectors
  • Accepts 3⁄32 in. diameter tube
  • For Series 79, use 857-010 and 857-011

Product Datasheets

Related Catalogs

Pin Contact, 830-003

830-003
Pin Contact

  • MIL-DTL-38999 Compatibility
    Series I, II, III, IV
Socket Contact, 830-004

830-004
Socket Contact

  • MIL-DTL-38999 Compatibility
    Series II
Socket Contact, 830-005

830-005
Socket Contact

  • MIL-DTL-38999 Compatibility
    Series I, II, III, IV