PowerTrip® Connectors

PowerTrip® Connectors

Quick-Disconnect, High-Current, Harsh-Environment Power Connectors for Rugged Mil-Aero Applications

Protect Circuits with Series 970 PowerTrip® Connectors

Series 970

Series 970 connectors fill the need for a military-grade harsh environment power connector with improved mechanical, environmental and electrical performance. PowerTrip® delivers reduced size and weight compared to lower-density 5015 type power connectors. Featuring triple-start mating threads, crimp rear-release contacts, IP68 environmental sealing, and improved EMI protection, PowerTrip® is ideal for power distribution units, hybrid electric drives, motors, and other high current applications.

The George HW Bush, Series 970 PowerTrip® Connector
The George HW Bush is the first US Navy surface ship to use the Series 970 PowerTrip® connector.
  • Fast, easy mating with triple-start ACME thread: 360° turn for full mating
  • Reduced size and weight compared to conventional industrial and/or aerospace solutions
  • LouverBand sockets for improved current ratings; up to 2000 mating cycles
  • Ratcheting coupling nut for secure mating and high vibration resistance
  • Operating temperature -65° C to +200° C
  • IP68+ environmental sealing, 6 ft. for 48 hrs.

Powerline Filters

Powerline filters suited for filtering DC and AC mains services are typically designed to incorporate both common-mode and differential-mode filters (line-to-line). Common mode chokes capable of screening both incoming and outgoing noise and transients are ideally suited for incorporation in Series 970 PowerTrip® filter connectors. All multiple-line filters employ modern filter elements incorporating compensating inductors or coupled chokes. PowerTrip powerline filters are typically supplied as made-to-order (bespoke) solutions. Please contact the factory for application engineering assistance.

PowerTrip® EcoSystem

The PowerTrip® Ecosystem: ContactsConnectorsCablesAccessories

Power Connectors for Extreme Environments

Introduction

General Information and Technical Reference

Slideshow Presentation

Product Datasheet

Browse and Download Thousands of Glenair Connector and Backshell CAD Drawings, Models, and 3D Parts

Browse and Download Thousands of Glenair Connector and Backshell CAD Drawings, Models, and 3D Parts

PowerTrip® Connectors

PowerTrip® Connectors

Quick-Disconnect, High-Current, Harsh-Environment Power Connectors for Rugged Mil-Aero Applications

Series 970

  • eBook
  • PDF (Single pages, print friendly)

On this page...


Cable Connectors Environmental

PowerTrip® Connectors and Accessories

Series 970

Plug with Accessory Thread, 970-001

970-001
Plug with Accessory Thread

970-001 plug has accessory thread for attaching strain relief clamps, backshells or adapters. Coupling threads are triple-start ACME quick-disconnect. EMI protected with ground spring. Self-locking coupling nut resists loosening under vibration. Aluminum or stainless steel plug has five polarizing keys. Crimp rear-release contacts are packaged with connector. PowerTrip connectors feature low resistance LouverBand contacts and are sealed to withstand extreme environments.

Plug with Banding Platform, 970-011

970-011
Plug with Banding Platform

970-011 plug has integral banding platform and groove for shrink boot. Terminate cable shield directly to connector with Band-Master ATS banding strap, sold separately. Coupling threads are triple-start ACME quick-disconnect. EMI protected with ground spring. Self-locking coupling nut resists loosening under vibration. Crimp rear-release contacts are packaged with connector. PowerTrip connectors feature low resistance LouverBand contacts and are designed to withstand extreme environments.

Receptacle with Accessory Thread, 970-005

970-005
Receptacle with Accessory Thread

970-005 cable-mount receptacle has accessory thread for attaching strain relief clamps, backshells or adapters. Coupling threads are triple-start ACME quick-disconnect. EMI protected with ground spring on plug. Aluminum or stainless steel shell has five polarizing keyways. Crimp rear-release contacts are packaged with connector. PowerTrip connectors feature low resistance LouverBand contacts and are designed to withstand extreme environments.

Receptacle with Banding Platform, 970-033

970-033
Receptacle with Banding Platform

970-033 cable mount receptacle has integral banding platform. Terminate cable shield directly to connector with Band-Master ATS® banding strap, sold separately. Coupling threads are triple-start ACME quick-disconnect. EMI protected with ground spring on mating plug. Aluminum or stainless steel shell has five polarizing keyways. Crimp rear-release contacts are packaged with connector. PowerTrip connectors feature low resistance LouverBand contacts and are designed to withstand extreme environments.

Turboflex® Cordsets

Turboflex® Cordsets

Save cost and reduce leadtime with overmolded TurboFlex® power distribution cordsets.

Ultra-flexible conductors are constructed from high strand-count rope lay copper wire. These highly flexible conductors, combined with Glenair's high-performance jacketing result in cables ideally suited for applications where flexibility, durability, and weight reduction are required.

Amazingly durable — especially in cold weather — TurboFlex cable is jacketed with Glenair's innovative Duralectric® insulation compound that provides outstanding resistance to temperature extremes, ozone exposure, caustic chemicals including jet fuel, gamma radiation, and other forms of environmental and mechanical damage.

Long life and performance are critical in power distribution applications. TurboFlex,with its flexible conductors and durable jacketing delivers both.

Square Flange Receptacles, Environmental

PowerTrip® Connectors and Accessories

Series 970

Square Flange Receptacle with Accessory Thread, 970-003

970-003
Square Flange Receptacle with Accessory Thread

970-003 square flange receptacle has accessory thread for attaching cable clamp, backshell or adapter. Coupling threads are triple-start ACME quick-disconnect. EMI protected with ground spring on plug. Aluminum or stainless steel shell has five polarizing keyways. Optional self-locking clinch nuts for easier installation. Crimp rear-release contacts are packaged with connector. PowerTrip connectors feature low resistance LouverBand contacts and are designed to withstand extreme environments.

Square Flange Receptacle with Banding Platform, 970-032

970-032
Square Flange Receptacle with Banding Platform

970-032 square flange receptacle has integral banding platform. Terminate cable shield directly to connector with Band-Master ATS® banding strap, sold separately. Coupling threads are triple-start ACME quick-disconnect. EMI protected with ground spring on plug. Aluminum or stainless steel shell has five polarizing keyways. Optional self-locking clinch nuts for easier installation. Crimp rear-release contacts are packaged with connector. PowerTrip connectors feature low resistance LouverBand contacts and are designed to withstand extreme environments.

Low Profile Square Flange Receptacle, 970-009

970-009
Low Profile Square Flange Receptacle

970-009 square flange receptacle has shortened rear length for use in limited clearance applications. The accessory threads are removed and the rear grommet is replaced with a thinner wire separator (not immersion rated). Coupling threads are triple-start ACME quick-disconnect. Optional self-locking clinch nuts for easier installation. Crimp rear-release contacts are packaged with connector. PowerTrip connectors feature low resistance LouverBand contacts and are designed to withstand extreme environments.

Low Profile Square Flange Receptacle with O-Ring, 970-013

970-013
Low Profile Square Flange Receptacle with O-Ring

970-013 square flange receptacle has O-ring and shortened rear length for use in limited clearance applications. The rear grommet is replaced with a thin wire separator (not immersion rated). Coupling threads are triple-start ACME quick-disconnect. Optional self-locking clinch nuts for easier installation. Crimp rear-release contacts are packaged with connector. PowerTrip connectors feature low resistance LouverBand contacts and are designed to withstand extreme environments.

Square Flange PC Tail Receptacle, #8 Contacts, 970-008

970-008
Square Flange PC Tail Receptacle, #8 Contacts

970-008 square flange receptacle has printed circuit terminals. Available for insert arrangements with size #8 contacts. Terminals are non-removable and are sealed with RTV silicone. Coupling threads are triple-start ACME quick-disconnect. Optional self-locking clinch nuts for easier installation. PowerTrip connectors feature low resistance LouverBand contacts and are designed to withstand extreme environments.

Jam Nut Receptacles, Environmental

PowerTrip® Connectors and Accessories

Series 970

Jam Nut Receptacle with Accessory Thread, 970-004

970-004
Jam Nut Receptacle with Accessory Thread

970-004 jam nut receptacle has accessory thread for attaching cable clamp, backshell or adapter. Coupling threads are triple-start ACME quick-disconnect. EMI protected with ground spring on plug. Aluminum or stainless steel shell has five polarizing keyways. Crimp rear-release contacts are packaged with connector. PowerTrip connectors feature low resistance LouverBand contacts and are designed to withstand extreme environments.

Jam Nut Receptacle with Banding Platform, 970-031

970-031
Jam Nut Receptacle with Banding Platform

970-031 jam nut receptacle has integral banding platform. Terminate cable shield directly to connector with Band-Master ATS® banding strap, sold separately. Coupling threads are triple-start ACME quick-disconnect. EMI protected with ground spring on plug. Aluminum or stainless steel shell has five polarizing keyways. Crimp rear-release contacts are packaged with connector. PowerTrip connectors feature low resistance LouverBand contacts and are designed to withstand extreme environments.

Low Profile Jam Nut Receptacle, 970-010

970-010
Low Profile Jam Nut Receptacle

970-010 jam nut receptacle has reduced rear length for use in limited clearance applications. The accessory threads are removed and the rear grommet is replaced with a thinner wire separator (not immersion rated). Coupling threads are triple-start ACME quick-disconnect. Crimp rear-release contacts are packaged with connector. PowerTrip connectors feature low resistance LouverBand contacts and are designed to withstand extreme environments.

Bulkhead Feed-Thru Jam Nut Receptacle, 970-006

970-006
Bulkhead Feed-Thru Jam Nut Receptacle

970-006 bulkhead feed-thru jam nut receptacle has pin contacts on one side and socket contacts on the other side. Mount to bulkhead and attach mating plug connectors to both sides. Aluminum or stainless steel shell has five polarizing keyways. Coupling threads are triple-start ACME type. Contacts are factory-installed and are not removable. PowerTrip connectors feature low resistance LouverBand contacts and are designed to withstand extreme environments.

Hermetic and Filter Receptacles

PowerTrip® Connectors and Accessories

Series 970

Hermetic Square Flange Receptacle, 970-012

970-012
Hermetic Square Flange Receptacle

970-012 hermetic receptacle has stainless steel shell, fused glass insulator and iron-nickel alloy contacts. Contacts are three types: solder cup, bus bar or lug termination. Coupling threads are triple-start ACME quick-disconnect. PowerTrip connectors feature low resistance LouverBand contacts and are designed to withstand extreme environments.

Square Flange Hermetic Receptacle with O-Ring, 970-030

970-030
Square Flange Hermetic Receptacle with O-Ring

970-030 hermetic receptacle has stainless steel shell, fused glass insulator and iron-nickel alloy solder cup contacts. Square flange shell has fluorosilicone O-ring for rear panel mounting. Coupling threads are triple-start ACME quick-disconnect. PowerTrip connectors feature low resistance LouverBand contacts and are designed to withstand extreme environments.

Hermetic Receptacle with Crimp Contacts, 970-038

970-038
Hermetic Receptacle with Crimp Contacts

970-038 hermetic receptacle has stainless steel shell, fused glass insulator and iron-nickel alloy contacts. Crimp, rear-release contacts are packaged with connector body. Coupling threads are triple-start ACME quick-disconnect. Accessory threads accept Adapter Code P backshells and clamps. PowerTrip connectors feature low resistance LouverBand contacts and are designed to withstand extreme environments.

Hermetic Jam Nut Receptacle, 970-025

970-025
Hermetic Jam Nut Receptacle

970-025 hermetic receptacle has stainless steel shell, fused glass insulator and iron-nickel alloy contacts. Contacts are three types: solder cup, bus bar or lug termination. Coupling threads are triple-start ACME quick-disconnect. PowerTrip connectors feature low resistance LouverBand contacts and are designed to withstand extreme environments.

Lightweight Hermetic Jam Nut Feed-Thru Receptacle, 970-041

970-041
Lightweight Hermetic Jam Nut Feed-Thru Receptacle

970-041 jam nut hermetic bulkhead feedthrough receptacle accepts plugs on both sides. Code Red sealing process yields higher current rating and lighter weight compared to glass-sealed hermetic versions. Coupling threads are triple-start ACME quick-disconnect. PowerTrip connectors feature low resistance LouverBand contacts and are designed to withstand extreme environments.

Hermetic Jam Nut Feed-Thru Receptacle, 970-007

970-007
Hermetic Jam Nut Feed-Thru Receptacle

970-007 bulkhead feed-thru receptacle has stainless steel shell, fused glass insulator and nickel-iron alloy contacts. Contacts are pin on one side and socket on the opposite side. Attach plug connector to both sides. Coupling threads are triple-start ACME quick-disconnect. PowerTrip connectors feature low resistance LouverBand contacts and are designed to withstand extreme environments.

Hermetic Jam Nut Feed-Thru Receptacle, 2 O-Rings, 970-026

970-026
Hermetic Jam Nut Feed-Thru Receptacle, 2 O-Rings

970-026 feed-thru receptacle with double panel O-ring has stainless steel shell, fused glass insulator and nickel-iron alloy contacts. Contacts are pin on one side and socket on the opposite side. Attach plug connector to both sides. Coupling threads are triple-start ACME quick-disconnect. PowerTrip connectors feature low resistance LouverBand contacts and are designed to withstand extreme environments.

Filter Receptacle, 240-970

240-970
Filter Receptacle

240-970 receptacle has planar array ceramic capacitors for Type C filtering. Accessory thread for attaching strain relief clamps, backshells or adapters. Solder cup contacts are non-removable. Panel mount styles include jam nut and square flange. Coupling threads are triple-start ACME quick-disconnect. PowerTrip connectors feature low resistance LouverBand contacts and are designed to withstand extreme environments.

Contacts and Tools

PowerTrip® Connectors and Accessories

Series 970

Crimp Contacts

Crimp Contacts

Series 970 PowerTrip® contacts for size 16 through 2/0 wire. Size 8, 4, 1/0, and 2/0 contacts are high conductivity copper alloy (IACS >90%) with silver or gold plating. Size #12 and #16 contacts are copper alloy with gold finish. Size 2/0, 1/0, 4 and 8 socket contacts feature low resistance, high durability LouverBand springs. Terminate to wire with standard crimp tools. Contacts are snap-in, rear-release and meet the performance requirements of SAE AS39029.

Bus Bar/Lug Contact, 850-311, 850-312

850-311, 850-312
Bus Bar/Lug Contact

850-311/312 contacts are used to attach PowerTrip connectors directly to bus bars and jumpers. Two contact types: Style A has internal thread, style C has lug. Contacts are compatible with Series 970 PowerTrip connectors. Contacts snap into connector body and can be removed using standard Series 970 insertion/extraction tools. High conductivity copper alloy, gold or silver plated.

Contact Crimping Tools, Sealing Plugs, Assembly Tools

Contact Crimping Tools, Sealing Plugs, Assembly Tools

  • Crimp Tool for Size #00 - #8 Contacts
  • Crimp Tool for Size #12 - #20 Contacts
  • MS28488 Sealing Plugs
  • Plastic Contact Removal Tool
  • #12 and 16 Installing and Removal Tools
  • #2/0, 1/0, 4, 8 Contact Removal Pliers
Banding Tools and Straps

Banding Tools and Straps

Band-Master ATS®
Terminate cable braid shield with stainless steel Band-Master ATS® bands. Install band with hand tool or bench-mounted pneumatic tool. Bands are available in three widths: Standard (.24 inch), Micro (.12 inch) and Nano (.075 inch). Slim Standard and Micro Slim bands have reduced thickness for weight reduction. Hardened steel Micro-Max bands have 60% more tensile strength than standard Micro bands. Available flat or pre-coiled, bands are 304 series stainless steel, passivated.

Connector Holding Tool, 600P005

600P005
Connector Holding Tool

Holding tool prevents rotation of connector when installing backshell or adapter. 3/8" square drive. Fits Series 970 PowerTrip® connectors. Heat-treated steel with nickel plating.

Backshells and Accessories

PowerTrip® Connectors and Accessories

Series 970

Strain Relief Clamp, 620PS076

620PS076
Strain Relief Clamp

620PS076 heavy-duty clamp fits Glenair Series 970 PowerTrip® connectors. Anti-decoupling mechanism provides audible detented coupling and prevents backoff under high vibration. Saddles have self-locking stainless steel clinch nuts. Rigid dielectric bushing provides additional wire support (not available for all insert patterns). Full radius saddles are intended to be fully closed (bottomed onto frame).

Swing-Arm Cable Clamp, 870P001

870P001
Swing-Arm Cable Clamp

Self-locking, adjustable arms.
870P001 Swing-Arm saddle clamp fits Glenair Series 970 PowerTrip connectors. Use with unshielded wire bundles. Adjustable arms pivot to 0°, 45° or 90° positions. Self-locking hardware. Optional Delrin bushing provides extra wire support. Available in aluminum or stainless steel.

Shrink Boot Adapter, 310P*001

310P*001
Shrink Boot Adapter

310P*001 shrink boot adapter fits Series 970 PowerTrip Connectors. Use with unshielded cable. Adapter has groove for lipped shrink boot. Self-locking coupling nut has ratchet mechanism to prevent loosening under vibration. Supplied as adapter only or with shrink boot. Aluminum or stainless steel, silicone O-ring, thermoplastic ratchet spring. SST adapter has SST ratchet spring.

Heatshrink Boot, 770-003S

770-003S
Heatshrink Boot

770-003S heatshrink boot provides strain relief and environmental protection. Shape-memory polymer returns to as-molded shape when heat is applied. Boot has “lip” to fit into adapter boot groove. Semi-rigid high performance elastomer or non-halogenated flame-retartant polyolefin for use where limited fire hazard is required.

Environmental Backshell, 370P*024

370P*024
Environmental Backshell

370P*024 environmental backshell fits Glenair Series 970 PowerTrip connectors. For use with unshielded jacketed cable. Strain relief styles include saddle clamp or low profile nut. Anti-decoupling mechanism provides audible detented coupling and prevents backoff under high vibration. Available in aluminum or stainless steel.

EMI Backshell (Non-Environmental), 380P*105

380P*105
EMI Backshell (Non-Environmental)

380P*105 EMI backshell fits Glenair Series 970 PowerTrip connectors. For use with shielded cable. Cone-and-ring shield termination with two ground rings. Non-environmental. Anti-decoupling mechanism provides audible detented coupling and prevents backoff under high vibration. Type H heavy duty saddle clamp has stainless steel telescoping fillister head screws and lockwashers. Available in aluminum or stainless steel.

EMI+Environmental Backshell, 390P*055

390P*055
EMI+Environmental Backshell

390P*055 EMI + environmental backshell fits Glenair Series 970 PowerTrip connectors. For use with shielded jacketed cable. Cone-and-ring shield termination with two ground rings. Splined M28840-type connector coupling. Anti-decoupling mechanism provides audible detented coupling and prevents backoff under high vibration. Type H heavy duty saddle clamp has stainless steel telescoping fillister head screws and lockwashers. Meets AS85049 Category 1A water immersion (6 ft/48 hrs). Available in aluminum or stainless steel.

Banding Backshell, 440P*069

440P*069
Banding Backshell

440P*069 banding backshell fits Glenair Series 970 PowerTrip connectors. Anti-decoupling mechanism provides audible detented coupling and prevents backoff under high vibration. Terminate braid shield with optional band strap. Shrink boot provides environmental protection and strain relief. Aluminum version has thermoplastic detent spring, stainless steel version has stainless steel detent spring.

EMI Cable Sealing Backshell with Saddle Clamp, 390PS036

390PS036
EMI Cable Sealing Backshell with Saddle Clamp

Heavy duty 390PS036 backshell fits Glenair Series 970 PowerTrip connectors. For use with shielded jacketed cable. Cone-and-ring shield termination with two ground rings. Splined M28840-type connector coupling. Withstands MIL-S-901 Grade A high impact shock. Type H saddle clamp has stainless steel telescoping fillister head screws and lockwashers. Meets AS85049 Category 1A water immersion (6 ft/48 hrs). Available in aluminum or stainless steel.

EMI Cable Sealing Backshell with SST Cordgrip, 390PS086

390PS086
EMI Cable Sealing Backshell with SST Cordgrip

Heavy duty 390PS086 backshell with stainless steel wire mesh cordgrip fits Glenair Series 970 PowerTrip connectors. For use with shielded jacketed cable. Cone-and-ring shield termination. Withstands MIL-S-901 Grade A high impact shock. Type H saddle clamp has stainless steel telescoping fillister head screws and lockwashers. Meets AS85049 Category 1A water immersion (6 ft/48 hrs).

Plug Protective Cover, 620PS097

620PS097
Plug Protective Cover

660PS097 protective cover fits Glenair Series 970 PowerTrip plug connectors. Available in aluminum or stainless steel. Stainless steel fittings.

Receptacle Protective Cover, 620PS098

620PS098
Receptacle Protective Cover

660PS098 protective cover fits Glenair Series 970 PowerTrip receptacle connectors. Available in aluminum or stainless steel. Stainless steel fittings.

Bean Rubber Cover for Series 970 Plug Connector, 780-001

780-001
Bean Rubber Cover for Series 970 Plug Connector

Neoprene, silicone or fluorosilicone.
780-001 cover fits Series 970 PowerTrip plug connectors. Rugged molded rubber "Mr. Bean" cover slides over connector coupling nut to protect from damage. Four material choices: black neoprene, carbon-filled conductive black neoprene, red silicone or blue fluorosilicone. Attach cover with nylon rope. Attachment choices include cable tie, slip knot or stainless steel ring. Non-environmental.

Bean Rubber Cover for Series 970 Receptacle Connector, 780-002

780-002
Bean Rubber Cover for Series 970 Receptacle Connector

Neoprene, silicone or fluorosilicone.780-002 cover fits Series 970 PowerTrip receptacle connectors. Rugged molded rubber "Mr. Bean" protects connector from damage. Four material choices: black neoprene, carbon-filled conductive black neoprene, red silicone or blue fluorosilicone. Attach cover with nylon rope. Attachment choices include cable tie, slip knot or stainless steel ring. Non-environmental.

Flange Gasket, 930-014

930-014
Flange Gasket

Flange mount gaskets protect equipment from moisture ingress and contamination. Conductive gaskets reduce EMI problems. These die-cut elastomeric gaskets fit Series 970 square flange receptacles.

Self-Locking Jam Nut, 809-532

809-532
Self-Locking Jam Nut

Self-Locking 809-532 jam nut fits Series 970 receptacles. Jam nut has three Vespel® inserts installed with RTV sealant. Originally used on manned space vehicles, this jam nut eliminates the need for safety wire or threadlocking compound. Nut has groove for attaching a tether if required.

® Vespel is a registered trademark of Dupont Polymers, Inc.