![ProSeal™ Protective Covers](img/cover.jpg)
Spring-ActionFoolproofEnvironmentalFor Circular and Rectangular Mililtary / Aerospace Connectors
High-performance military and commercial interconnect applications employ protective covers to seal unmated receptacles from sand, dust, and fluid ingress, as well as other forms of environmental and mechanical damage. ProSeal spring-action environmental protective covers are attached directly to panels and electronic equipment housings to enhance the reliability and foolproof performance of mounted I/O connectors — particularly in applications that see a high number of mate/demate cycles. Spring-action ProSeal protective covers are available for every military QPL and Glenair signature connector series, and are supplied in two styles for dust, spray, and fluid immersion protection (IP67) as well as for full environmental (water jet) applications (IP68).
Reference
- Overview: ProSeal™ Protective Covers
- Product selection guide
- Mil-Standard to ProSeal Part Number Cross-Reference
- IP Ratings
- Qualification Test Compliance
Slideshow Presentation
ProSeal™ Protective Covers
Spring-ActionFoolproofEnvironmentalFor Circular and Rectangular Mililtary / Aerospace Connectors
On this page...
- MIL-DTL-5015, MIL-DTL-83723 Series II Covers
- MIL-DTL-5015, VG95234 Reverse-Bayonet Covers
- MIL-DTL-26482 Covers
- MIL-DTL-38999 Covers, Series I, II, III
- Series 80 Mighty Mouse / Series 806 Mil-Aero Covers
- D-Subminiature M24308 / Series 28 Hiper-D Covers
- Specialty USB Connector Cover
- M81790/1 Aircraft External Power Connectors Pressure Seal, Dust and Spray Resistant
MIL-DTL-5015, MIL-DTL-83723 Series II Covers
![]() |
667-450Threaded Closure Seal, Full EnvironmentalFor MIL-DTL-5015, MS 3100, and MS3400 Connectors |
![]() |
667-451Pressure Seal, Dust and Immersion ResistantFor MIL-DTL-5015, MS 3100, and MS3400 Connectors |
MIL-DTL-5015, VG95234 Reverse-Bayonet Covers
![]() |
667-488Pressure Seal, Dust and Immersion ResistantFor MIL-DTL-5015, ITS31030 and GT030 Connectors |
MIL-DTL-26482 Covers
![]() |
667-472Pressure Seal, Dust and Immersion ResistantFor MIL-DTL-26482 Series I and II Connectors |
MIL-DTL-38999 Covers, Series I, II, III
![]() |
667-467Pressure Seal, Dust and Immersion ResistantFor MIL-DTL-38999 Series I Connectors |
![]() |
667-447Pressure Seal, Dust and Immersion ResistantFor MIL-DTL-38999 Series II Connectors |
![]() |
667-448Threaded Closure Seal, Full EnvironmentalFor MIL-DTL-38999 Series III / SuperNine® Connectors |
![]() |
667-449Pressure Seal, Dust and Immersion ResistantFor MIL-DTL-38999 Series III / SuperNine® Connectors |
Series 80 Mighty Mouse / Series 806 Mil-Aero Covers
![]() |
667-497Pressure Seal, Dust and Immersion ResistantFor Mighty Mouse Series 801 Connectors |
![]() |
667-509Threaded Closure Seal, Full EnvironmentalFor Mighty Mouse Series 801 Connectors |
![]() |
667-387Pressure Seal, Dust and Immersion ResistantFor Mighty Mouse Series 804 Jam Nut Connectors |
![]() |
667-392Pressure Seal, Dust and Immersion ResistantFor Mighty Mouse Series 804 Wall Mount Connectors |
![]() |
667-424Pressure Seal, Dust and Immersion ResistantFor Mighty Mouse Series 805 Connectors |
![]() |
667-462Threaded Closure Seal, Full EnvironmentalFor Mighty Mouse Series 805 Connectors |
![]() |
667-511Pressure Seal, Dust and Immersion ResistantFor Series 806 Mil-Aero Connectors |
![]() |
667-512Threaded Closure Seal, Full EnvironmentalFor Series 806 Mil-Aero Connectors |
D-Subminiature M24308 / Series 28 Hiper-D Covers
![]() |
667-466Pressure Seal, Dust and Spray ResistantFor MIL-DTL-24308 D-Subminiature Connectors |
![]() |
667-479Pressure Seal, Dust and Spray ResistantFor Series 28 HiPer-D® Connectors |
Series 79 Covers
![]() |
667-486(790-026 and 790-027)For Rear-Mount Series 79 Connectors |
![]() |
667-513(790-024 and 790-025)For Rear- and Front-Mount Series 79 Connectors |
Specialty USB Connector Cover
![]() |
667-431Pressure Seal, Full EnvironmentalFor USB Connectors |
M81790/1 Aircraft External Power Connectors Pressure Seal, Dust and Spray Resistant
![]() |
667-477ProSeal Protective Cover for M81790/1 Aircraft External Power Connectors |