Nowhere in the world does anyone supply such a complete range of high-performance backshells and connector accessories for mil-aero interconnect systems. Glenair is able to offer our SuperNine customers both military standard 85049 backshells and accessories, as well as unique special-purpose EMI/RFI and environmental backshells designed for higher performance requirements. This section of the SuperNine catalog presents just a few of our most innovative backshell designs, including our 3-in-1 Swing Arm™ strain relief, and several lightweight and corrosion-free composite thermoplastic solutions. Glenair's high availability business model ensures all popular part numbers from this section of the catalog are in-stock and ready for immediate, same-day shipment.
![Composite Shrink Boot Adapter Standard Profile with Self-Locking Rotatable Coupling Nut, D38999 Series III Type, 310-045](img/310-045.jpg) |
MIL-DTL-38999 Series III Type Backshells and Accessories
|
![Composite EMI/RFI Backshell with Qwik-Ty Strain Relief, Banding Platform, and Shrink Boot Groove, D38999 Series III Type, 440-143](img/440-143.jpg) |
MIL-DTL-38999 Series III Type Backshells and Accessories
|
![Composite Micro Banding Backshell with Shrink Boot Groove, and Self-Locking Coupling, D38999 Series III Type, 440-144](img/440-144.jpg) |
MIL-DTL-38999 Series III Type Backshells and Accessories
|
![StarShield™ EMI/RFI Composite Shield Termination Backshell, D38999 Series III Type, 470-017](img/470-017.jpg) |
MIL-DTL-38999 Series III Type Backshells and Accessories
|
![Series 77 Heat Shrink Boots, D38999 Series III Type, 770-003](img/770-003.jpg) |
MIL-DTL-38999 Series III Type Backshells and Accessories
Full Nelson Heat Shrink boots provide mechanical and environmental protection. Shape-memory polymer returns to as-molded shape when heat is applied. Use with 310-045 composite shrink boot adapter. Boot lip fits adapter groove for precise fit. Semi-rigid high performance elastomer resists high temperature and withstands exposure to petroleum-based fluids and fuels. Also available with non-halogenated flame-retardant polyolefin for use where limited fire hazard is required.
- 779-001 High-Performance Flexible Two Part Thermoset Epoxy
- 779-002 Twin Push-Rod 1:1 Ratio Epoxy Dispensing Gun
- 779-003 1:1 Ratio Mixing Nozzle
|
![Swing-Arm Saddle Clamp Composite, Aluminum, or Stainless Steel, D38999 Series III Type, 870H001](img/870h001.jpg) |
MIL-DTL-38999 Series III Type Backshells and Accessories
Self-locking, adjustable arms. 870H001 Swing-Arm saddle clamp fits MIL-DTL-38999 Series III and IV connectors. Use with unshielded wire bundles. Adjustable arms pivot to 0°, 45° or 90° positions. Arms have self-locking threaded inserts to withstand high vibration. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration. Available in composite, aluminum or stainless steel.
|
![Swing-Arm Saddle Clamp Composite, with Braid Sock and Metallic Interface Ring for EMI Shield Termination, D38999 Series III Type, 870H002](img/870h002.jpg) |
MIL-DTL-38999 Series III Type Backshells and Accessories
Shielded, self-locking, adjustable arms. 870H002 composite Swing-Arm saddle clamp fits MIL-DTL-38999 Series III and IV connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Corrosion-resistant glass-reinforced thermoplastic meets AS85049 requirements. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
|
![Swing-Arm Saddle Clamp Aluminum or Stainless Steel, with Drop-In Banding Adapter, D38999 Series III Type, 870H005](img/870h005.jpg) |
MIL-DTL-38999 Series III Type Backshells and Accessories
Shielded, self-locking, adjustable arms. 870H005 aluminum or stainless steel Swing-Arm saddle clamp fits MIL-DTL-38999 Series III and IV connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
|
![Swing-Arm Flex Clamp Composite, Flexible Arms, with Drop-In Banding Adapter, D38999 Series III Type, 871H004](img/871h004.jpg) |
MIL-DTL-38999 Series III Type Backshells and Accessories
Shielded, self-locking, adjustable arms. 871H004 Swing-Arm Flex Clamp fits MIL-DTL-38999 Series III and IV connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Includes EMI banding adapter with optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.
|
![Banding Split Ring for use in Strain Relief Assembly Procedure, D38999 Series III Type, 687-749](img/687-749.jpg) |
MIL-DTL-38999 Series III Type Backshells and Accessories
|
![ProSeal™ Threaded Closure Seal, Full Environmental Protective Cover, D38999 Series III Type, 667-448](img/667-448.jpg) |
MIL-DTL-38999 Series III Type Backshells and Accessories
|
![Pressure Seal, Dust and Immersion Resistant Protective Cover, D38999 Series III Type, 667-449](img/667-449.jpg) |
MIL-DTL-38999 Series III Type Backshells and Accessories
|
![Composite Protective Covers, D38999 Series III Type, 660-049 and 660-050](img/660-049-and-660-050.jpg) |
MIL-DTL-38999 Series III Type Backshells and Accessories
- 660-049 = Plug Cover
- 660-050 = Receptacle cover
|
![Plug Cover for 233-215 Piston Sealed Connector, D38999 Series III Type, 239-200](img/239-200.jpg) |
MIL-DTL-38999 Series III Type Backshells and Accessories
|
![Composite Self-Locking Receptacle Covers, D38999 Series III Type, 660-121](img/660-121.jpg) |
MIL-DTL-38999 Series III Type Backshells and Accessories
|
![Thick Jam Nut for .125" Panel, D38999 Series III Type, 239-202](img/239-202.jpg) |
MIL-DTL-38999 Series III Type Backshells and Accessories
|
![Flange Gasket for Wall-Mount Receptacles, D38999 Series III Type, 239-204](img/239-204.jpg) |
MIL-DTL-38999 Series III Type Backshells and Accessories
|
![D38999 O-Ring for Jam Nut Receptacle Connectors, 239-205](img/239-205.jpg) |
MIL-DTL-38999 Series III Type Backshells and Accessories
|
![Hex Jam Nut with Anti-Rotation Feature, D38999 Series III Type, 809-531](img/809-531.png) |
MIL-DTL-38999 Series III Type Backshells and Accessories
|