Power distribution cables present a unique challenge to electrical wire interconnect system engineers. Typically fabricated from stiff, non-flexible conductors and jackets with extremely large bend radii, such cables are heavy, hard to route, and prone to insulation damage from weathering and abrasion. TurboFlex® power distribution cables — and complex high-voltage cable assemblies — are constructed from high strand-count rope-lay inner conductors made with tin, nickel, or silver-plated copper, nickel-plated aluminum, or bare copper. These highly-flexible conductors, combined with Glenair's high-performance Duralectric™ insulation result in cables ideally suited for applications where flexibility, durability, and weight reduction are required. The signature Duralectric™ insulation compound provides outstanding resistance to temperature extremes, ozone exposure, caustic chemicals including jet fuel, gamma radiation, and other forms of environmental and mechanical damage. Long life and performance are critical in power distribution applications. TurboFlex, with its flexible conductors and Duralectric™ jacketing delivers both.
![TurboFlex® Copper Core, Duralectric™ D Insulation, 4500 VAC, 961-001 Imperial](img/961-001.png) |
- .125" Duralectric D insulation for 4500 VAC, 6300 VDC rating
- Service temperature range -65° to +200°C (consult factory for excursions beyond +200°C)
|
![TurboFlex® Copper Core, Duralectric™ D Insulation, 4500 VAC, 961-011 Metric](img/961-011.png) |
- 3.18mm Duralectric D insulation for 4500 VAC, 6300 VDC rating
- Service temperature range -65° to +200°C (consult factory for excursions beyond +200°C)
|
![TurboFlex® Copper Core, Duralectric™ D Insulation, 3500 VAC, 961-002 Imperial](img/961-002.png) |
- .093" Duralectric D insulation for 3500 VAC, 4900 VDC rating
- Service temperature range -65° to +200°C (consult factory for excursions beyond +200°C)
|
![TurboFlex® Copper Core, Duralectric™ D Insulation, 3500 VAC, 961-012 Metric](img/961-012.png) |
- 2.36mm Duralectric D insulation for 3500 VAC, 4900 VDC rating
- Service temperature range -65° to +200°C (consult factory for excursions beyond +200°C)
|
![TurboFlex® Copper Core, Duralectric™ D Insulation, 3000 VAC, 961-003 Imperial](img/961-003.png) |
- .062" Duralectric D insulation for 3000 VAC, 4200 VDC rating
- Service temperature range -65° to +200°C (consult factory for excursions beyond +200°C)
|
![TurboFlex® Copper Core, Duralectric™ D Insulation, 3000 VAC, 961-006 Metric](img/961-006.png) |
- 1.57 mm Duralectric D insulation for 3500 VAC, 4900 VDC rating
- Service temperature range -65° to +200°C (consult factory for excursions beyond +200°C)
|
![TurboFlex® Copper Core, Duralectric™ D Insulation, 2000 VAC, 961-004 Imperial](img/961-004.png) |
- .032" Duralectric D insulation for 2000 VAC, 2800 VDC rating
|
![TurboFlex® Copper Core, Duralectric™ D Insulation, 2000 VAC, 961-014 Metric](img/961-014.png) |
- .81mm Duralectric D insulation for 2000 VAC, 2800 VDC rating
|
![967-011 Imperial](img/967-011.png) |
- TurboFlex M, with AS22759 mil-spec type conductor provides flight heritage and the stiffness required in some installations, while .032" Duralectric D Insulation provides more flexibility than standard mil-spec wire. 2000 VAC, 2800 VDC-rated performance.
|
![TurboFlex® Copper Core, Duralectric™ D Insulation, 1000 VAC, 961-031 Imperial](img/961-031.png) |
- .016" Duralectric D insulation for 1000 VAC rating
|
![TurboFlex® Copper Core, Dual-layer Duralectric™ D Insulation/Jacket, 3000 VAC, 961-035 Imperial](img/961-035.png) |
- Inner Duralectric D insulation, outer Duralectric D jacket for abrasion protection.
- If outer jacket is damaged, insulation color shows through providing immediate visual indication of damage.
|
![TurboFlex® Copper Core, Dual-Layer Duralectric™ D Jackets and Metallic Braided Shield, 3000 VAC, 961-161 Imperial](img/961-161.png) |
- Metallic braided shield provides grounding for high-power applications.
- Inner black .093" Duralectric D Insulation to protect the conductor, surrounded with a metallic braided shield, with an outer .093" jacket for overall cable protection.
|
![TurboFlex® Copper Core, Dual-Layer Duralectric™ D Insulation/Jacket, Metallic Braided Shield, 3000 VAC, 961-007 Imperial](img/961-007.png) |
- Metallic braided shield provides grounding for high-power applications.
- Inner black Duralectric D insulation to protect the conductor, surrounded with a metallic braided shield, with an outer jacket for overall cable protection.
|
![TurboFlex® Copper Core, Dual-Layer Duralectric™ D Insulation/Jacket, Metallic Braided Shield, 3000 VAC, 961-005 Metric](img/961-005.png) |
- Metallic braided shield provides grounding for high-power applications.
- Inner black Duralectric D Insulation to protect the conductor, surrounded with a metallic braided shield, with an outer jacket for overall cable protection.
|
![TurboFlex® Copper, Dual-Layer Duralectric™ D Thin-Wall Insulation/Jacket, Metallic Braided Shield, 2000 VAC, 961-129 Imperial](img/961-129.png) |
- Metallic braided shield provides grounding for high-power applications.
- Inner black thin-wall Duralectric D insulation to protect the conductor, surrounded with a metallic braided shield, with an outer thin-wall jacket for overall cable protection.
|
![TurboFlex® Copper, Dual-Layer Duralectric™ D Ultra-Thin Insulation/Jacket, Metallic Braided Shield, 1000 VAC, 961-143 Imperial](img/961-143.png) |
- Metallic braided shield provides grounding for high-power applications.
- Inner black ultra thin-wall Duralectric D insulation to protect the conductor, surrounded with a metallic braided shield, with an outer ultra thin-wall jacket for overall cable protection.
|
![TurboFlex® Copper, Dual-Layer Duralectric™ D Insulation/Jacket, Microfilament Braided Shield, 3000 VAC, 961-163 Imperial](img/961-163.png) |
- Glenair microfilament braided shield (ArmorLite™ or AmberStrand) provides lightweight grounding.
- Black Duralectric D insulation to protect the conductor, surrounded with a lightweight microfilament braided shield, with an outer jacket for overall cable protection.
|
![TurboFlex® Copper, Dual-Layer Duralectric™ D Insulation/Jacket, Microfilament Braided Shield, 3000 VAC, 961-153 Imperial](img/961-153.png) |
- Glenair microfilament braided shield (ArmorLite™ or AmberStrand) provides lightweight grounding.
- Black Duralectric D insulation to protect the conductor, surrounded with a lightweight microfilament braided shield, with an outer jacket for overall cable protection.
|
![TurboFlex® Copper, Dual-Layer Duralectric™ D Insulation/Jacket, Microfilament Braided Shield, 2000 VAC, 961-155 Imperial](img/961-155.png) |
- Glenair microfilament braided shield (ArmorLite™ or AmberStrand) provides lightweight grounding.
- Black Duralectric D insulation to protect the conductor, surrounded with a lightweight microfilament braided shield, with an outer jacket for overall cable protection.
|
![TurboFlex® Copper, Dual-Layer Duralectric™ D Insulation/Jacket, Microfilament Braided Shield, 1000 VAC, 961-157 Imperial](img/961-157.png) |
- Glenair microfilament braided shield (ArmorLite™ or AmberStrand) provides lightweight grounding.
- Black Duralectric D insulation to protect the conductor, surrounded with a lightweight microfilament braided shield, with an outer jacket for overall cable protection.
|
![TurboFlex® Copper Core, Duralectric™ D Insulation and Fabric Overbraid, 2000-4500 VAC, 961-044 Imperial](img/961-044.png) |
- Fabric overbraid provides abrasion and temperature protection. Choose the appropriate braid with the selection guide table at right.
- Voltage rating is dependent on insulation wall thickness, select per application requirements.
|
![TurboFlex® Copper, Triple-Layer Duralectric™ D/C (HPHV) Insulation, ArmorLite Shield, and Duralectric™ L Jacket, 961-113 Imperial](img/961-113.png) |
- High-voltage / high-power configuration: Triple-layer primary insulation construction (Duralectric C, Duralectric D, Duralectric C) for high voltage stress control with ArmorLite shield and Duralectric Light outer jacket for optimal power-to-weight ratio
- Peel-off outer Duralectric C semiconductive layer for highly consistent and reliable tool-free terminations
- Partial Discharge Inception Voltage (PDIV, > 5 pC) = 4.4 kVAC
- Partial Discharge Extinction Voltage (PDEV, < 5 pC) = 3.8 kVAC
- For PDIV/EV altitude and bend radius derating, see GT-22-274
|
![TurboFlex® Copper Core, Lightweight Duralectric™ L Insulation, 1250 VAC, 961-041 Imperial](img/961-041.png) |
- TurboFlex with weight-saving Duralectric L (light) insulation: 30% lighter than original Duralectric, best abrasion resistance, same great fluid/fire resistance as original Duralectric
|
![TurboFlex® Copper Core, Duralectric™ K Insulation, 1000–3000 VAC, -110°C – +200°C, 961-033 Imperial](img/961-033.png) |
- TurboFlex with Duralectric K insulation for low-temperature tolerance and gamma radiation resistance
- Ultra Low Temp Flexibility to -110°C (163 Kelvin)
- Bend Radius is 3X the outer diameter
- Perfect for spacecraft, satellites, nuclear environments
|
![TurboFlex® Copper Core, Dual Duralectric™ D/F Insulation/Jacket, 1000 VAC, 961-139 Imperial](img/961-139.png) |
- TurboFlex with Duralectric D insulation and Duralectric F jacket for fire resistance and outstanding immersion performance in fuel and harsh fluids
- Resistant to jet fuels and oils and flexible to -65°C
- Suited for harsh environments that require low temp flex such as aircraft and ground vehicle fuel systems
|
![TurboFlex® Copper Core, UL Recognized, Duralectric™ D Insulation, 1000 VAC, 961-065 Imperial](img/961-065.png) |
- UL recognized, with Duralectric D Insulation (.035" – .100")
|
![TurboFlex® Copper Core, Duralectric™ D Jacket, 3000 VAC 3-Phase Symmetric with Drain Wire, 960-3300 Imperial](img/960-3300.png) |
- 3-phase symmetric power cable with segmented ground drain wires for Variable Frequency Drive applications
- Bend Radius is 4X the outer diameter
- Optional high-temperature tolerant Nomex®braid, -65° to +240°C rated
|
![TurboFlex® Copper Core, Duralectric™ D Jacket, 3000 VAC 3-Phase with Full-Size Ground, 960-3301 Imperial](img/960-3301.png) |
- 3-phase unbalanced power cable with full-size ground for Variable Frequency Drive applications
- Bend Radius is 4X the outer diameter
- Optional high-temperature tolerant Nomex®braid, -65° to +240°C rated
|
![TurboFlex® Copper Core, Duralectric™ D Jacket, 3000 VAC 3-Phase with Full-Size Ground and Signal, 960-3302 Imperial](img/960-3302.png) |
- 3-phase unbalanced power cable with full size ground and signal cable for Variable Frequency Drive applications
- Bend Radius is 4X the outer diameter
- Optional high-temperature tolerant Nomex®braid, -65° to +240°C rated
|
![TurboFlex® Aluminum Core, Duralectric™ D Insulation, 3500 VAC, 961-165 Imperial](img/961-165.png) |
- For weight savings: all the benefits of TurboFlex wire and Duralectric D insulation with lightweight aluminum core conductor
|
![TurboFlex® Aluminum Core, Duralectric™ D Insulation, 3000 VAC, 961-062 Imperial](img/961-062.png) |
- For weight savings: all the benefits of TurboFlex wire and Duralectric D insulation with lightweight aluminum core conductor
|
![TurboFlex® Aluminum Core, Duralectric™ D Insulation, 2000 VAC, 961-148 Imperial](img/961-148.png) |
- For weight savings: all the benefits of TurboFlex wire and Duralectric D insulation with lightweight aluminum core conductor
|
![TurboFlex® Aluminum Core, Duralectric™ D Insulation, 1000 VAC, 961-151 Imperial](img/961-151.png) |
- For weight savings: all the benefits of TurboFlex wire and Duralectric D insulation with lightweight aluminum core conductor
|
![TurboFlex® Aluminum Core, Dual-Layer Duralectric™ D Jackets and Metallic Braided Shield, 3000 VAC, 961-162 Imperial](img/961-162.png) |
- Metallic braided shield provides grounding for high-power applications.
- Black .093" Duralectric D insulation to protect the conductor, surrounded with a metallic braided shield, with an outer .093" jacket for overall cable protection.
|
![TurboFlex® Aluminum Core, Dual-Layer Duralectric™ D Jackets and Metallic Braided Shield, 3000 VAC, 961-145 Imperial](img/961-145.png) |
- For weight savings: all the benefits of TurboFlex wire and Duralectric D jacketing with lightweight aluminum core conductor
- Metallic braided shield provides grounding for high-power applications.
- Inner black Duralectric D insulation to protect the conductor, surrounded with a metallic braided shield, with an outer jacket for overall cable protection.
|
![TurboFlex® Aluminum Core, Dual-Layer Duralectric™ D Jackets and Metallic Braided Shield, 2000 VAC, 961-147 Imperial](img/961-147.png) |
- For weight savings: all the benefits of TurboFlex wire and Duralectric D jacketing with lightweight aluminum core conductor
- Metallic braided shield provides grounding for high-power applications.
- Black Duralectric D insulation to protect the conductor, surrounded with a metallic braided shield, with an outer jacket for overall cable protection.
|
![TurboFlex® Aluminum Core, Dual-Layer Duralectric™ D Jackets and Metallic Braided Shield, 1000 VAC, 961-150 Imperial](img/961-150.png) |
- For weight savings: all the benefits of TurboFlex wire and Duralectric D jacketing with lightweight aluminum core conductor
- Metallic braided shield provides grounding for high-power applications.
- Black Duralectric D insulation to protect the conductor, surrounded with a metallic braided shield, with an outer jacket for overall cable protection.
|
![TurboFlex® Aluminum Core, Dual-Layer Duralectric™ D Jackets, Microfilament Braided Shield, 3000 VAC, 961-164 Imperial](img/961-164.png) |
- Glenair microfilament braided shield (ArmorLite™ or AmberStrand) provides lightweight grounding.
- Black Duralectric D insulation to protect the conductor, surrounded with a lightweight microfilament braided shield, with an outer jacket for overall cable protection.
|
![TurboFlex® Aluminum Core, Dual-Layer Duralectric™ D Jackets, Microfilament Braided Shield, 3000 VAC, 961-154 Imperial](img/961-154.png) |
- Weight-saving aluminum core conductor
- Glenair microfilament braided shield (ArmorLite™ or AmberStrand) provides lightweight grounding.
- Black Duralectric D insulation to protect the conductor, surrounded with a lightweight microfilament braided shield, with an outer jacket for overall cable protection.
|
![TurboFlex® Aluminum Core, Dual-Layer Duralectric™ D Jackets, Microfilament Braided Shield, 2000 VAC, 961-156 Imperial](img/961-156.png) |
- Weight-saving aluminum core conductor
- Glenair microfilament braided shield (ArmorLite™ or AmberStrand) provides lightweight grounding.
- Black Duralectric D insulation to protect the conductor, surrounded with a lightweight microfilament braided shield, with an outer jacket for overall cable protection.
|
![TurboFlex® Aluminum Core, Dual-Layer Duralectric™ D Jackets, Microfilament Braided Shield, 1000 VAC, 961-158 Imperial](img/961-158.png) |
- Weight-saving aluminum core conductor
- Glenair microfilament braided shield (ArmorLite™ or AmberStrand) provides lightweight grounding.
- Black Duralectric D insulation to protect the conductor, surrounded with a lightweight microfilament braided shield, with an outer jacket for overall cable protection.
|
![TurboFlex® Aluminum Core, Duralectric™ D Insulation and Fabric Overbraid, 1000-3500 VAC, 961-167 Imperial](img/961-167.png) |
- Fabric overbraid provides abrasion and temperature protection. Choose the appropriate braid with the selection guide table at right.
- Voltage rating is dependent on insulation wall thickness, select per application requirements.
|
![TurboFlex® Aluminum Core, Lightweight Duralectric™ L Insulation, 1250 VAC, 961-042 Imperial](img/961-042.png) |
- TurboFlex with Duralectric L (light) insulation and aluminum conductor for lightest weight and best abrasion resistance.
|