![Lightweight Quadrax Cable for Aerospace Applications](img/c/cover.png)
High-Speed Transmission Solutions for 10/100/1000BASE-T Ethernet Applications
100 ohm Matched-Impedance Cable
Glenair offers Quadrax contacts for use with MIL-DTL-38999 Series I, II, III and IV connectors, as well as for use with Glenair designed connectors such as our Series 28 HiPer-D and our Series 80 Mighty Mouse. Compatible cables for use with these connectors and others such as ARINC 628, 629 and 664 are now available from Glenair with no minimum order quantity and available in-house termination services. Glenair Quadrax cables incorporate extruded/expanded PTFE as the dielectric insulator, with high-durability PTFE or FEP jacketing. Our Quadrax cable is resistant to a broad range of temperatures up to +200°C, and has been employed successfully in a wide range of high-speed 10/100/1000BASE-T Ethernet as well as FibreChannel and IEEE1394 aerospace applications.
Reference
- Overview: Lightweight Quadrax Cable for Aerospace Applications
- Selection Guide
- MIL-DTL-38999 Insert Arrangements for Keyed Quadrax Contacts
- Series 80 Mighty Mouse New Size #8 Contact Arrangements
![]() |
963-01922 AWG Quadrax Cable, FEP JacketTensolite NF22Q100 |
![]() |
963-02024 AWG Quadrax Cable, FEP JacketTensolite NF24Q100 |
![]() |
963-02126 AWG Quadrax Cable, FEP JacketTensolite NF26Q100 |
![]() |
963-02224 AWG Quadrax Cable, FEP Jacket, Without PTFE BinderPIC E50424 |
![]() |
963-02324 AWG Quadrax Cable, ETFE JacketPIC E51424 |
![]() |
963-02426 AWG Quadrax Cable, ETFE JacketPIC E51426 |