Ruggedized Connectors and Cables for Military-Defense and Aerospace Applications

Ruggedized Connectors and Cables for Military-Defense and Aerospace Applications

Military-Grade Interconnects for use in Ground Soldier, Military Vehicle, Guided Missile Systems, and Military Aerospace Applications — Mil-Qualified and Glenair Signature Solutions.

Military-grade connectors, cables, and integrated hub technologies are subject to the most rigorous qualification testing and approval of any interconnect technology. Designed for use in harsh application environments, the mil-qualified and Glenair Signature interconnects presented here are resistant to high-levels of vibration and shock, altitude, moisture ingress, RF and EMP interference. DLA and other industry qualifications include MIL-DTL-38999, SAE-AS39029, and others.


Glenair Signature Series
STAR-PAN™ Multiport Power and Data Hubs
Military-Grade Circular Connectors
EMI / EMP Filter Connectors
Micro-D & Nano Miniature Rectangular Connectors
SuperSeal Rugged RJ45 / USB Connectors
Mission-Critical Interconnect Solutions
Military / Defense Interconnect Solutions

Military / Defense Interconnect Solutions

Glenair Signature Interconnect Innovations for Land, Sea, Air, and Space Applications

Missile and Loyal Wingman (UCAV) Interconnect Solutions

Missile and Loyal Wingman (UCAV) Interconnect Solutions

Advanced Connectors for Missile Systems and Unmanned Loyal Wingman Drones (Collaborative Combat Aircraft)

  • eBook
  • PDF (Single pages, print friendly)
RF, Microwave, and mmWave Interconnects

RF, Microwave, and mmWave Interconnects

Integrated RF Interconnect Assemblies built from Aerospace-Grade Connectors, Contacts, Adapters, and Coax Cable

Slideshow Presentations

Complete Dimensional Details and How-To-Order Information for All Glenair Military-Grade Interconnect Technologies

MIL-DTL-83513 Micro-D and Glenair Commercial Equivalent Rectangular Connectors and Cables

MIL-DTL-83513 Micro-D and Glenair Commercial Equivalent Rectangular Connectors and Cables

Every element of the MIL-DTL-83513 Micro-D is exactly controlled — from terminal spacing to approved wire termination methods. Glenair is the world's largest manufacturer and supplier of these wire-to-wire and wire-to-board interconnects. Flight-proven and ESA, NASA, and JAXA qualified.

Space and Mil-Aero Grade M83513 Micro-D

Series 170

Nano Miniature Circular and Rectangular Connectors: MIL-DTL-32139 QPL and Glenair MCOTS Solutions

Nano Miniature Circular and Rectangular Connectors: MIL-DTL-32139 QPL and Glenair MCOTS Solutions

The smallest and lightest mil-qualified connector series. The 32139 Nano is ideally suited for rugged defense and aerospace wire-to-board applications.

Series 89

MIL-DTL-38999 Series III Type Connectors: SuperNine® Advanced Performance

MIL-DTL-38999 Series III Type Connectors: SuperNine® Advanced Performance

SuperNine® The Advanced Performance MIL-DTL-38999 Series III Type Connectors with superior mating durability, anti-vibration decoupling performance, EMI shielding, environmental sealing and much, much more.

Series 23

Slideshow Presentation

Mighty Mouse — Micro Miniature Cylindrical Connectors and Cables for Harsh Sea, Air, Land, and Space Applications

Mighty Mouse — Micro Miniature Cylindrical Connectors and Cables for Harsh Sea, Air, Land, and Space Applications

Reducing the Size and Weight of Electrical Wire Interconnect Systems

Series 80

Slideshow Presentation

Series 806 Mil-Aero Micro Miniature D38999 Connectors and Cable Assemblies

Series 806 Mil-Aero Micro Miniature D38999 Connectors and Cable Assemblies

Advanced Electrical, Mechanical and Environmental Performance plus Reduced Size and Weight Compared to D38999

Meets every MIL-DTL-38999 Performance Specification

Series 806

Slideshow Presentation

PowerTrip® Connectors

PowerTrip® Connectors

Quick-Disconnect, High-Current, Harsh-Environment Power Connectors for Rugged Mil-Aero Applications

Series 970

Slideshow Presentation

IPT Series: MIL-DTL-26482 Type and VG 95328 Qualified

IPT Series: MIL-DTL-26482 Type and VG 95328 Qualified

Miniature bayonet-lock power and signal connectors built in accordance with MIL-C-26482. A VG qualified version of the product, VG95328 is also available.

SuperSeal™ RJ45, USB, HDMI, and DisplayPort Field Connectors, Cables, and Accessories

SuperSeal™ RJ45, USB, HDMI, and DisplayPort Field Connectors, Cables, and Accessories

Ruggedized RJ45, USB, HDMI, and DisplayPort Connectors and Cables for Applications as Diverse as Military Ground Vehicles to Passenger IFE

Slideshow Presentation

STAR-PAN™ Integrated Soldier Multiport USB Data Hub / Power Distribution Systems and Tactical Interconnects

STAR-PAN™ Integrated Soldier Multiport USB Data Hub / Power Distribution Systems and Tactical Interconnects

The Battle-Tested, Multiport USB Hub, Cable, and Power Management Solution from Glenair with connectors and cables optimized for SWaP

JTAC-Tough™

Series 808

TurboFlex® Flexible Power Distribution Cables

TurboFlex® Flexible Power Distribution Cables

Ultra-Flexible Power Distribution Cables and Turnkey High-Voltage Cable Assemblies with Glenair Signature Connectors

Series 96

Heat Shrink Boots for Reliable Environmental Sealing and Strain-Relief in Interconnect Cable Systems: For Cable and Wire Harness Applications in Ruggedized Military, Space, and Industrial Environments

Heat Shrink Boots for Reliable Environmental Sealing and Strain-Relief in Interconnect Cable Systems: For Cable and Wire Harness Applications in Ruggedized Military, Space, and Industrial Environments

Mil-QualifiedTacom ApprovedCommercial

Series 77 Full Nelson

HD Stacker™ Rugged Board-to-Board Stackable Connectors

HD Stacker™ Rugged Board-to-Board Stackable Connectors

High-Density, Solder-Free, Rugged Board-to-Board Stackable Connectors

.062" Pitch Compliant Pin

Series GS

HiPer-D® M24308 Type D-Subminiature Connectors and Accessories

HiPer-D® M24308 Type D-Subminiature Connectors and Accessories

High-Performance M24308 Intermateable D-Sub Connectors

Series 28

Crimp-Contact Micro Rectangular Connectors: Glenair Signature Series 79, 791, and 792 Micro-Crimp

Crimp-Contact Micro Rectangular Connectors: Glenair Signature Series 79, 791, and 792 Micro-Crimp

Time- and labor-saving crimp-contact micro miniature rectangular connectors: Smallest form-factor Series 79, advanced-performance scoop-proof Series 791, and Series 792 for high-speed wire-to-board applications.

Series 79Series 791Series 792

Slideshow Presentation

VersaLink™

VersaLink™

Ultra Miniature Micro-D Connectors with High-Speed VersaLink Contact Technology

  • VersaLink: shielded differential Twinax interconnect solution
  • Signature Glenair design intermountable in standard Micro-D footprints
  • Higher speed and density than mil-spec style Twinax solutions
  • Individually shielded pairs result in virtually zero cross talk
  • Hybrid arrangements with VersaLink contact modules and standard Micro-D inserts for signal and power
GT Pure Gas Tube Assemblies

GT Pure Gas Tube Assemblies

High-Pressure Pneumatic Pipe Assemblies, Rotary Gas Joints, and Solenoid Valves

Series 83

Flex Circuit Assemblies: Turnkey, Connectorized PCB Solutions

Flex Circuit Assemblies: Turnkey, Connectorized PCB Solutions

Flex Circuit, Rigid Flex Circuit, PCBA, and Optical Flex Assemblies

  • Point-to-point or multibranch connectorized jumpers
  • Flexible, repeatable routing for complex 3-dimensional installations
  • Save size, weight, and improve density compared to wire bundles
  • Broadest range of high-performance I/O and board connectors
  • Optimized reliability: high-speed, high temp, high shock and vibe